Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option
No
-
Filter Type
Power Entry Module
-
Filter Switch Type
DPST, No Switch
-
Output Termination Type
.110" FASTON
-
Filtering Requirements
Filtered, Unfiltered
-
Filter Connector Type
IEC 320/C-14
Mechanical Attachment
-
Panel Mount Feature Type
Snap-In, Flange
Electrical Characteristics
-
Input Voltage Selection
Quad AC, None, Single AC
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
2, 250
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
5, 500
-
Current Rating (A)
4, 6, 2
-
Operating Voltage (VAC)
240, 120, 100, 230, 250
Body Features
-
Filter Shield Type
None, Filter Shield, Complete Can
-
Product Orientation
Vertical
Configuration Features
-
Fuse Options
Dual, Single
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C8114-L1