Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
DIN Type Terminals
-
Output Termination Type
Wire Lead
Electrical Characteristics
-
Current Rating (A)
3
-
Operating Voltage (VDC)
60
Signal Characteristics
-
Number of Channels
2, 3, 4
Body Features
-
Product Orientation
Right Angle
Mechanical Attachment
-
Product Mount Type
Panel Mount
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 60
Reference Number
-
TE Internal Number
CAT-C8114-M8794