Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Ground Choke Option
No
-
Input Termination Type
FASTON, Stud
-
Output Termination Type
.250" FASTON, Stud
Electrical Characteristics
-
Current Rating (A)
3, 6, 10, 20, 60
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.4, .75
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.7, 1.25
-
Operating Voltage (VAC)
250
Mechanical Attachment
-
Panel Mount Feature Type
Flange
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40
Reference Number
-
TE Internal Number
CAT-C8114-S1