Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option
No
-
Filter Type
Power Line
-
Output Termination Type
.250" FASTON
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 60320-1 C-20
Electrical Characteristics
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
40
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
70
-
Current Rating (A)
20
-
Operating Voltage (VAC)
250
Body Features
-
Product Orientation
Vertical
Mechanical Attachment
-
Panel Mount Feature Type
Flange, Snap-In
Dimensions
-
Panel Thickness (Recommended)
1.5 mm [ .059 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40
Reference Number
-
TE Internal Number
CAT-C8114-SR1