This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE's Raychem heat shrink medium-wall product lines of cable breakouts are also used in sealing against moisture and mechanical protection in low voltage splices, especially in transition joints. During heating, the cable breakouts shrink to the original smaller diameter, fitting tightly over a wide range of cable sizes and cable accessories because of their high shrink ratio. At the same time the breakouts sealant coating at the fingers and the body inner walls give a reliable moisture seal on a high variety of substrate materials used on energy cables. TE’s Raychem cable breakouts are fast and easy to install and have proven their long-term reliability in operation, as well as in harsh climatic conditions and polluted environments. The cable breakouts product line is available in many sizes, for 2-core up to 5-core cable, covering a wide range of core and cable diameters. The material content of the breakouts is halogen-free and stabilized against UV irradiation. The breakouts have an unlimited shelf-life when stored under normal conditions. 

KEY FEATURES

  • High electrical characteristics and mechanical strength for low voltage applications
  • Medium-wall, cross-linked polyolefin. UV stabilized against irradiation and weathering
  • Halogen and silicon-free material content, non-corrosive, non-toxic, free of lead and aluminium
  • Inline coated with hot melt adhesive inside body and fingers
  • Compliant to RoHS and REACH regulations
  • Color black, > 2.5:1 shrink ratio
  • Unlimited shelf-life
Features

Please review product documents or contact us for the latest agency approval information.  

Body Features

  • Primary Product Material  Crosslinked Polyolefin

  • Primary Product Color  Black

  • Flexibility  Semi-Rigid

  • Shrink Ratio  > 2:1, > 2.5:1

Usage Conditions

  • Environmental Resistance  Moisture, Salt Water, Weathering, Rain, Contaminated Water

  • Fluid Resistance Type  Hydrocarbons, Transformer Oil

  • Flammability Performance  Non-Flame-Retardant

Dimensions

  • Wall Thickness  Thick/Heavy

  • Compatible Cable Diameter - Body (Min) (mm) 10, 14, 18, 32, 27, 46, 36, 35, 30, 25, 49, 28, 26, 24, 63, 66, 34, 33, 15, 20

  • Compatible Cable Diameter - Body (Min) (in) .944, 1.181, .393, 2.48, .708, 1.811, .59, .551, 1.102, 2.598, 1.929, 1.377, .787, 1.062, 1.338

  • Compatible Cable Cross-Section Range (mm²) 68, 60, 48, 85, 80, 86, 90, 50

  • Compatible Cable Diameter - Body (Max) (mm) 104, 153, 78, 57, 41, 90, 61, 21, 68, 26, 112, 77, 86, 44, 34

  • Compatible Cable Diameter - Body (Max) (in) 3.031, 1.023, 1.732, 2.401, 1.614, 4.409, 3.07, 2.244, 2.677, 3.543, .826, 4.094, 3.385, 6.023, 1.338

  • Compatible Cable Diameter - Leg (Min) (mm) 4, 19, 14, 17, 6.5, 8, 2.5, 10, 7, 12, 33, 24, 3.4, 25, 5, 15

  • Compatible Cable Diameter - Leg (Min) (in) .944, .315, .748, .098, .590, .196, .157, .133, .393, .551, .984, 1.299, .276, .314

  • Compatible Cable Diameter - Leg (Max) (mm) 47, 27, 23, 36, 6, 14, 33, 54, 30, 40, 46, 29, 13, 24, 18, 39, 20, 32, 45

  • Compatible Cable Diameter - Leg (Max) (in) .787, .551, .511, 1.811, 2.125, 1.063, .945, 1.574, 1, 1.417, .709, .708, 1.850, .905, .236, 1.771

  • Expanded Inside Diameter (Min) (Body) (mm) 124, 115, 28, 23, 68, 38, 170, 63, 50, 95, 80, 48, 45, 75, 100, 85, 60, 86

  • Expanded Inside Diameter (Min) (Body) (in) .905, 1.771, 1.889, 2.48, 3.385, 1.496, 3.937, 3.346, 2.952, 4.527, 3.74, 6.692, 2.677, 4.881, 1.102

  • Expanded Inside Diameter (Min) (Leg) (mm) 27, 29, 52, 14, 7, 40, 22, 16, 44, 33, 50, 39, 60, 26, 25, 32, 51, 30, 23, 15, 20

  • Expanded Inside Diameter (Min) (Leg) (in) 1.023, 1.299, 2.047, .275, 1.968, 2.362, 1.732, .551, .787, 1.181, 1.574, .866, .984, .59, 2.007, .629

  • Leg Length (mm) 65, 47, 56, 40, 50, 28, 60, 70, 25, 33, 75, 17, 51, 66, 45, 44

  • Leg Length (in) 2.007, 2.755, .669, 1.102, 2.598, 2.362, 2.559, 2.952, 1.732, 1.574, .984, 1.771

  • Overall Product Length (mm) 252, 255, 103, 170, 205, 165, 180, 163, 223, 240, 60, 160, 98, 182, 239, 172, 90, 190, 200, 97, 217

  • Overall Product Length (in) 3.818, 8.543, 7.086, 4.055, 9.921, 3.543, 2.362, 10.03, 6.496, 7.874, 9.448, 8.07, 8.779, 3.858, 9.409, 6.692

  • Recovered Inside Diameter (Max) (Body) (mm) 19, 42, 45, 29, 16.5, 13, 9.2, 26, 31, 25, 32, 58, 28, 9.5, 22, 60, 33

  • Recovered Inside Diameter (Max) (Body) (in) 1.023, 1.22, 1.102, 2.283, .511, .866, 1.259, .649, 1.141, 1.771, 1.653, .984, .374, 2.362, .362, .748

  • Recovered Inside Diameter (Max) (Leg) (mm) 12, 4.1, 2, 13.5, 7, 22, 3.5, 6.7, 3.4, 30, 9, 23, 6, 4.2, 13, 17

  • Recovered Inside Diameter (Max) (Leg) (in) .161, .866, .137, .531, .511, .165, .078, 1.181, .905, .275, .133, .276, .236, .669, .354

  • Recovered Wall Thickness (Max) (Body) (mm) 3, 2.5, 4.2, 4, 2, 3.5, 3.2, 2.7

  • Recovered Wall Thickness (Max) (Body) (in) .118, .078, .157, .125, .106, .165, .137, .098

  • Recovered Wall Thickness (Max) (Leg) (mm) 3, 2.5, 3.2, 1.2, 2.2, 1.5, 2.6, 1.9, 1.6, 2

  • Recovered Wall Thickness (Max) (Leg) (in) .098, .074, .062, .125, .102, .086, .059, .047, .078

  • Body Length (mm) 188, 45, 103, 90, 73, 98, 20, 85, 75, 100

  • Body Length (in) 1.771, 4.055, 3.346, .787, 3.858, 7.401, 3.937, 2.952, 3.543, 2.874

Operation/Application

  • Thermal Resistance  Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant

  • UV-Stabilized  Yes

  • Mechanical Resistance  Against Mechanical Impact

Product Type Features

  • Coating Style  Planar, Spiral

  • Installation Technology  Heat Shrink

  • Adhesive Coating  With

  • Wall Style (Excluding Adhesive)  Single

Electrical Characteristics

  • Voltage Class (kV) ≤ 1

Packaging Features

  • Packaging Quantity  10, 5, 20, 15

Product Availability

  • Product Availability  Europe, Middle East & Africa, Americas, Asia, Australia, New Zealand & Pacific Islands

Configuration Features

  • Number of Branches & Legs  4, 8, 2, 5, 3

Other

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Not Compliant, Compliant

Reference Number

  • TE Internal Number CAT-CABLE-BREAKOUT

Related Materials

Datasheets & Catalog Pages