Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
133, 665, 817, 1045, 1330, 1665
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Base)
Black, White
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified Flexible ETFE
-
Conductor Material
E.C. Aluminum, Nickel-Coated Copper, Tin-Coated Copper
Dimensions
-
Strand Size (AWG)
25, 27, 29, 30
-
Conductor Diameter Range (mm)
4.2, 5.26, 5.27, 6.65, 8.38, 9.39, 10.41, 11.61, 11.62
-
Conductor Diameter Range (in)
.166, .207, .208, .262, .33, .36, .37, .395, .41, .457, .5
-
Cable Length (ft)
50
-
Outside Cable Diameter (mm)
5.49, 5.87, 6.78, 8.26, 10.34, 10.72, 11.51, 12.8, 14.05, 16
-
Outside Cable Diameter (in)
.216, .231, .267, .325, .407, .422, .453, .504, .553, .63
-
Wire Size (AWG)
1, 1/0, 2, 2/0, 3/0, 4, 6, 8
Usage Conditions
-
Cable Type
CMC
-
Operating Temperature Range (°C)
-65 – 150, -65 – 200
Reference Number
-
TE Internal Number
CAT-CMC-CABLE