Question: What applications can TE’s Raychem Reinforced Wraparound Sleeves CNSM/CFSM be used for?
Answer: They are designed for cable rejacketing and sealing low, medium and high-voltage cable accessories. The fiber-reinforced composite laminate provides excellent resistance against split, cut-through and mechanical damage.
Question: How do CNSM and CFSM differ?
Answer: CFSM reinforced wraparounds sleeves contain aluminum foil.
Question: How should the sleeves installed be checked?
Answer: Green thermochromic paint is distributed on the outer surface of the sleeves, and a white dual stripe at the rail area serves as visual indicators for correct installation. Watch our Installation video, click here
Question: What are the applicable cable diameter ranges?
Answer: The wraparound sleeves are suitable for cable diameters ranging from 8 mm to 205 mm (0.31 inch to 8.07 inch)