Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
RF Interface
Nanominiature
-
RF Connector Style
Receptacle
-
Compatible With RF Cable Type
RG 178
-
Connector System
Wire-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board, Wire & Cable
Configuration Features
-
PCB Mount Orientation
Horizontal
-
Number of Positions
7, 5, 4, 3, 6, 8, 2, 9
-
Number of Coaxial Contacts
8, 5, 9, 6, 4, 3, 2, 7
Electrical Characteristics
-
EMI & RFI Protection & Suppression Type
Isolated Ground
-
Impedance (Ω)
50
Dimensions
-
Product Length
152.4 mm [ 6 in ]
-
RF Connector Mated Outer Diameter (Approximate) (in)
.087, .077
Contact Features
-
RF Connector Center Contact Underplating Material
Copper, Nickel
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Beryllium Copper
Termination Features
-
Termination Method to PCB
Surface Mount
-
Termination Method to Wire & Cable
Solder
Mechanical Attachment
-
RF Connector Coupling Mechanism
Screw
-
Connector Mounting Type
Board Mount
-
RF Contact Captivation Method
Epoxy, Solder
Operation/Application
-
Operating Frequency (GHz)
61 – 1, 60 – 1
Body Features
-
Cable Connector Orientation
Right Angle
-
Body Material
Aluminum
-
Body Material Finish
Plated
-
Body Plating Material
Electroless Nickel
Usage Conditions
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
Packaging Features
-
Packaging Method
Package, Bag & Box
Other
-
Dielectric Material
PTFE
-
EU RoHS Compliance
Compliant, Compliant with Exemptions, Not Compliant
-
EU ELV Compliance
Compliant, Not Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-COAX-RECEPT