Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Adhesive Coating
With
-
Installation Technology
Heat Shrink
-
Power Component Options
Channels Included
-
Coating Style
Inline
-
Power Cable Wrap Product Type
Cable Tap Splice
-
Wall Style (Excluding Adhesive)
Single
Electrical Characteristics
Body Features
-
Primary Product Color
Black
-
Primary Product Material
Crosslinked Polyolefin
-
Flexibility
Semi-Rigid
-
Shrink Ratio
>3:1
Mechanical Attachment
-
Mechanical Reinforcement
No
Dimensions
-
Compatible Cable Diameter (Max) (mm)
27, 43, 68
-
Compatible Cable Diameter (Max) (in)
1.062, 1.692, 2.677
-
Compatible Cable Diameter (Min) (mm)
11, 17, 24
-
Compatible Cable Diameter (Min) (in)
.433, .669, .944
-
Wall Thickness
Medium
-
Recovered Wall Thickness (Max) (mm)
2.4
-
Expanded Inside Diameter (Min) (mm)
35, 54, 85
-
Expanded Inside Diameter (Min) (in)
1.377, 2.125, 3.346
-
Recovered Inside Diameter (Max) (mm)
10, 13, 20
-
Product Length (mm)
152, 203, 254
-
Product Length (in)
5.984, 8, 10
Usage Conditions
-
Fluid Resistance Type
Hydrocarbons, Transformer Oil
-
Environmental Resistance
Contaminated Water, Moisture, Rain, Salt Water, Weathering
-
Flammability Performance
Non-Flame-Retardant
Operation/Application
-
Marine-Offshore-Shipbuilding Certified
Yes
-
Mechanical Resistance
Against Mechanical Impact or Damage
-
Thermal Resistance
Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
-
Power Component Application Type
Underground
-
UV-Stabilized
Yes
Industry Standards
-
Compatible With Approved Standards Products
ANSI C119.1
Product Availability
-
Product Availability
Worldwide
Other
-
Product Use
Compression Connectors, Split-Bolt Connectors
Reference Number
-
TE Internal Number
CAT-CRSM-CT