This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay & Contactor Type  General Purpose Contactor

Configuration Features

  • Contact Number of Poles  2, 3

  • Contact Arrangement  2PST-NO-DB, 2 SPST-1NO-1NC, 3PST

Electrical Characteristics

  • Contact Current Rating (A) 50, 60, 120, 245

  • Coil Voltage Rating (VDC) 28, 32

Body Features

  • Enclosure Type  Environmentally Sealed

Termination Features

  • Main Termination & Connection Type  1/4-28 UNF-2A Stud, 10-32 UNF-2A Stud

  • Coil Termination & Connection Type  6-32 UNC-2A Stud

Mechanical Attachment

  • Product Mount Type  Chassis Mount

Operation/Application

  • Current Type  DC

Reference Number

  • TE Internal Number CAT-D-PST-AC-CONT

Related Materials

Datasheets & Catalog Pages