Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Cable-to-Board
-
Connector & Contact Terminates To
Printed Circuit Board
-
DRAM Type
Double Data Rate (DDR), Double Data Rate (DDR) 2
Configuration Features
-
Number of Keys
1
-
Number of Bays
2
-
Number of Rows
2
-
Module Orientation
Right Angle
-
Number of Positions
200
Electrical Characteristics
-
DRAM Voltage (V)
1.8, 2.5
Signal Characteristics
-
SGRAM Voltage (V)
1.8, 2.5
Body Features
-
Latch Plating Material
Tin
-
Retention Post Location
Center
-
Latch Material
Stainless Steel
-
Ejector Type
Locking
-
Ejector Location
Both Ends
-
Module Key Type
Offset Left, SGRAM
-
Retention Post Material
Copper Alloy
-
Connector Profile
Low, Standard, Ultra High
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Current Rating (Max) (A)
.5
-
Memory Socket Type
Memory Card
-
Contact Base Material
Copper Alloy
-
PCB Contact Termination Area Plating Material
Gold, Gold Flash
-
Contact Mating Area Plating Material
Gold (Au), Gold Flash
-
Contact Mating Area Plating Material Thickness
.76 µm [ 30 µin ]
Termination Features
-
Termination Method to PCB
Surface Mount
-
Insertion Style
Cam-In
Mechanical Attachment
-
PCB Mount Retention Type
Solder Peg, Solder Tail
-
PCB Mount Retention
With
-
Mating Alignment Type
Reverse Keying, Standard Keying
-
Connector Mounting Type
Board Mount
Housing Features
-
Housing Material
High Temperature Thermoplastic, LCP
-
Housing Color
Black, Gray
-
Centerline (Pitch)
.6 mm [ .024 in ]
Dimensions
-
Stack Height (mm)
4, 4.6, 5.2, 6.5, 8, 9.2
-
Stack Height (in)
.157, .18, .205, .256, .315, .362
-
Row-to-Row Spacing (mm)
5.6, 5.8, 6.2
-
Row-to-Row Spacing (in)
.22, .228, .244
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application
Power
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
16, 20, 150, 200
-
Packaging Method
Box, Hard Tray, Reel, Semi-Hard Tray Assembly, Tape & Reel, Tray
Reference Number
-
TE Internal Number
CAT-D3301-SO1339