This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features

DDR3 Memory Sockets

  • Designed to accept standard JEDEC memory modules
  • Low resistance vertical through-hole socket available
  • SO DIMM's are offered in several stacking heights to maximize board space
  • Vertical through-hole sockets available in three tail lengths to accommodate most board thicknesses

168

Memory module pin count

The dual inline memory module (DIMM) is a memory module with 168 pins. DIMMs are commonly used today and support 64-bit transfer. They have been the predominant type of memory module since Intel P5-based Pentium processors began to gain market share.

Product Options

  • DDR3 DIMM Vertical Through Hole
  • DDR3 DIMM Vertical Surface Mount
  • DDR3 DIMM Right Angle Surface Mount
  • Mini DIMM Right Angle Surface Mount

Select Applications

DDR3 Memory Sockets

  • Notebook PC's
  • Desktop PC's
  • Communications equipment
  • Servers 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Printed Circuit Board

  • DRAM Type  Double Data Rate (DDR) 3

  • Connector System  Board-to-Board

Configuration Features

  • Number of Keys  1

  • Number of Bays  2

  • Number of Rows  2

  • Number of Positions  240

  • Module Orientation  Vertical

Electrical Characteristics

  • DRAM Voltage (V) 1.5

Body Features

  • Ejector Material  High Temperature Nylon, Thermoplastic

  • PCB Retention Feature Material  Brass, Copper Alloy

  • Retention Post Location  Both Ends, Center

  • Connector Profile  Standard

  • Latch Material  High Temperature Nylon, High Temperature Thermoplastic, Thermoplastic

  • Latch Color  Black, Natural

  • Ejector Location  Both Ends

  • Module Key Type  Offset Left

  • Ejector Material Color  Black, Natural

  • Ejector Type  Rotary, Standard

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Gold (Au), Gold Flash

  • Socket Style  DIMM

  • PCB Contact Termination Area Plating Material Thickness (µm) 2.54, 3

  • PCB Contact Termination Area Plating Material Thickness (µin) 100, 118.1

  • Memory Socket Type  Memory Card

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material Thickness (µm) .08, .38, .76

  • Contact Mating Area Plating Material Thickness (µin) 3.14, 15, 30

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Current Rating (Max) (A) .5, .75

Termination Features

  • Termination Post & Tail Length (mm) 2.67, 3.18, 4

  • Termination Post & Tail Length (in) .105, .125, .157

  • Insertion Style  Direct Insert

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Boardlock, Retention Clip/Post

  • Mating Alignment  With, Without

  • PCB Mount Retention  With

  • Mount Angle  Vertical

  • Mating Alignment Type  Center, Offset Left

  • Connector Mounting Type  Board Mount

Housing Features

  • Housing Material  High Temperature Nylon

  • Housing Color  Black, Blue, Natural

  • Centerline (Pitch) (mm) 1, 2

  • Centerline (Pitch) (in) .039, .07

Dimensions

  • Center Retention Hole Diameter (mm) 1.8, 2.45

  • Center Retention Hole Diameter (in) .07, .096

  • Profile Height from PCB (mm) 21, 23.1

  • Profile Height from PCB (in) .82, .9, .91

  • Row-to-Row Spacing  1.9 mm [ .075 in ]

Usage Conditions

  • Operating Temperature Range (°C) -40 – 85, -55 – 155, -55 – 105

  • Operating Temperature Range (°F) -67 – 221, -67 – 311, -40 – 185

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  50, 54

  • Packaging Method  Box & Tray, Tray

Reference Number

  • TE Internal Number CAT-D3303-SO1399

Related Materials
No documentation available.

JEDEC is a trademark of its respective owner.