Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Rows
2
-
Number of Keys
1
-
Number of Bays
2
-
Module Orientation
Right Angle
-
Number of Positions
144
Body Features
-
Ejector Location
Both Ends, None
-
Module Key Type
SDRAM, DRAM, SGRAM
-
Latch Material
Stainless Steel
-
Ejector Type
Locking
-
Latch Plating Material
Tin
-
Connector Profile
Low, Standard, High
Signal Characteristics
-
SGRAM Voltage (V)
1.8, 3.3
Mechanical Attachment
-
Connector Mounting Type
Board Mount
-
Mating Alignment Type
Standard Keying, Offset Left
-
PCB Mount Retention Type
Hold-Down Post, Solder Tail
-
PCB Mount Retention
With
Termination Features
-
Termination Method to PCB
Surface Mount
-
Insertion Style
Cam-In
Housing Features
-
Housing Material
High Temperature Plastic, High Temperature Thermoplastic
-
Housing Color
Natural, Black
-
Centerline (Pitch)
.8 mm [ .031 in ]
Product Type Features
-
Connector System
Cable-to-Board
-
Connector & Contact Terminates To
Printed Circuit Board
-
DRAM Type
Double Data Rate (DDR) 3, Small Outline (SO), Double Data Rate (DDR) 2
Packaging Features
-
Packaging Quantity
240, 200, 20, 12, 270
-
Packaging Method
Tape & Reel, Box, Tray, Reel
Industry Standards
-
UL Flammability Rating
UL 94V-0
Contact Features
-
Memory Socket Type
Memory Card
-
Contact Base Material
Copper Alloy, Phosphor Bronze
-
PCB Contact Termination Area Plating Material
Gold Flash, Gold, Tin
-
Contact Mating Area Plating Material
Gold
-
Contact Mating Area Plating Material Thickness (µm)
.76, .25
-
Contact Mating Area Plating Material Thickness (µin)
30, 9.84
Electrical Characteristics
-
DRAM Voltage (V)
3.3, 1.8
Dimensions
-
Stack Height (mm)
4, 5.6, 5.2, 9.9
-
Stack Height (in)
.389, .205, .157, .22
-
Row-to-Row Spacing (mm)
6.2, 5.4
-
Row-to-Row Spacing (in)
.244, .21
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-D33037-SO1339