This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features:

Specifications for DDR4 SO DIMM

  • Better performance while consuming less power
  • System operating costs can be lowered due to higher performance and less power consumption per socket
  • Higher chip density and pin count provides larger DIMM capabilities than DDR3 SO DIMM—transmitting more signal at one time
  • One of the largest portfolios with a variety of heights and gold plating options
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Number of Rows  2

  • Number of Keys  1

  • Module Orientation  Right Angle

  • Number of Positions  260, 200

Body Features

  • Retention Post Location  Both Ends

  • Ejector Location  Both Ends

  • Module Key Type  Offset Left, Offset Right

  • Latch Material  High Temperature Thermoplastic

  • Ejector Type  Locking

  • Retention Post Material  Stainless Steel, Copper Alloy

  • Connector Profile  Low, High

Signal Characteristics

  • SGRAM Voltage (V) 1.2

Mechanical Attachment

  • Connector Mounting Type  Board Mount

  • Mating Alignment Type  Reverse Keying, Standard Keying

  • PCB Mount Retention Type  Solder Peg

  • PCB Mount Retention  With

Housing Features

  • Housing Material  High Temperature Thermoplastic

  • Housing Color  Black

  • Centerline (Pitch) (mm) 5.4, 7.3, .5, 6.1, 3.3, 2.1

  • Centerline (Pitch) (in) .082, .129, .02

Product Type Features

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

  • DRAM Type  Small Outline (SO)

Packaging Features

  • Packaging Quantity  800, 900, 500

  • Packaging Method  Tape & Reel

Industry Standards

  • UL Flammability Rating  UL 94V-0

Contact Features

  • Memory Socket Type  Memory Card

  • Contact Current Rating (Max) (A) .5

  • Contact Base Material  Copper Alloy

  • PCB Contact Termination Area Plating Material  Gold Flash

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Gold Flash, Gold

  • Contact Mating Area Plating Material Thickness (µm) .381, .254, .127, .76

  • Contact Mating Area Plating Material Thickness (µin) 5, 30, 10, 15

Termination Features

  • Insertion Style  Cam-In

  • Termination Method to PCB  Surface Mount

Electrical Characteristics

  • DRAM Voltage (V) 1.2

Dimensions

  • Stack Height (mm) 9.2, 4, 5.2, 8

  • Stack Height (in) .205, .157, .315, .362

  • Row-to-Row Spacing  8.2 mm [ .322 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 85 °C [ -67 – 185 °F ]

Operation/Application

  • Circuit Application  Power

Other

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Reference Number

  • TE Internal Number CAT-D33047-SO1339

Related Materials
No documentation available.

JEDEC is a trademark of its respective owner.