This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Shell Size  09

  • Connector Seal & Plug Type  Triple-Seal

  • Connector Product Type  Connector Assembly

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board, Wire-to-Wire

  • Insertion Force Type  Normal

  • Sealable  Yes

  • Connector & Contact Terminates To  Printed Circuit Board, Wire & Cable

Configuration Features

  • PCB Mount Orientation  Right Angle

  • Number of Columns  3

  • Number of Power Positions  9

  • Contacts Preloaded  Yes

  • Number of Positions  9

  • Number of Rows  3

  • Number of Cavities  9

Electrical Characteristics

  • Operating Voltage (VDC) 500

  • Operating Voltage (VAC) 400

Body Features

  • Connector & Keying Code  A, B, C, D, N

  • Seal Material  Fluorosilicone

  • Cable Exit Angle  180°

  • Seal Type  Grommet Seal, Interfacial Seal, Panel Gasket

  • Connector Seal Color  Natural

Contact Features

  • PCB Contact Termination Area Plating Material  Gold, Tin

  • Wire Contact Termination Area Plating Material  Gold

  • Contact Type  Pin, Socket

  • Contact Size  Size 22

  • Contact Mating Area Plating Material  Gold

  • Contact Retention Within Housing  With

  • Contact Current Rating (Max) (A) 5

  • Signal Contact Material  Copper Alloy

Termination Features

  • Termination Method to Printed Circuit Board  Through Hole - Solder

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • PCB Mount Retention Type  Guide Post

  • Panel Mount Feature Type  Clip, Mounting Hole

  • PCB Mount Retention  With

  • PCB Mount Alignment  With

  • Strain Relief  Without

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Mating Retention  With

  • Mating Retention Type  Button Latch

  • Connector Mounting Type  Panel Mount

  • PCB Mount Alignment Type  Solder Tail Layout

Housing Features

  • Housing Color  Black, Blue, Green, Red, Yellow

  • Housing Material  Composite

  • Shell Material  Composite

  • Centerline (Pitch)  2.54 mm [ .1 in ]

Dimensions

  • Wire Size (AWG) 22

  • Compatible Insulation Diameter Range  .71 – 1.37 mm [ .028 – .054 in ]

  • Row-to-Row Spacing  2.54 mm [ .1 in ]

  • Product Length  24.62 mm [ .969 in ]

  • Product Width  14.2 mm [ .559 in ]

  • PCB Thickness (Recommended)  1.6 mm [ .063 in ]

  • Connector Height  16.78 mm [ .66 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 175 °C [ -67 – 347 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Power & Signal

Reference Number

  • TE Internal Number CAT-D369-B99

Related Materials

No documentation available.