Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Columns
3
-
Number of Cavities
6
-
Number of Power Positions
6
-
Number of Signal Positions
6
-
Contacts Preloaded
Yes
-
Number of Positions
6
-
Number of Rows
2
Electrical Characteristics
-
Operating Voltage (VDC)
500
-
Operating Voltage (VAC)
400
Body Features
-
Connector & Keying Code
C, B, A, D, N
-
Seal Type
Interfacial Seal, Grommet Seal
-
Seal Material
Fluorosilicone
-
Cable Exit Angle
180°
-
Connector Seal Color
Natural
-
Primary Product Color
Blue, Green, Black, Red, Yellow
Contact Features
-
Wire Contact Termination Area Plating Material
Gold
-
Contact Type
Socket, Pin
-
Contact Size
Size 22
-
Contact Mating Area Plating Material
Gold
-
Contact Retention Within Housing
With
-
Contact Current Rating (Max) (A)
5
Housing Features
-
Housing Material
Composite
-
Shell Material
Composite
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Product Type Features
-
Connector Shell Size
06
-
Connector Seal & Plug Type
Triple-Seal
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Plug
-
Connector System
Wire-to-Wire
-
Insertion Force Type
Normal
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
Dimensions
-
Row-to-Row Spacing
2.54 mm [ .1 in ]
-
Compatible Insulation Diameter Range
.71 – 1.37 mm [ .028 – .054 in ]
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Mating Retention
With
-
Mating Retention Type
Button Latch
Termination Features
-
Termination Method to Wire & Cable
Crimp
Usage Conditions
-
Operating Temperature Range
-55 – 175 °C [ -67 – 347 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Power & Signal
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-D369-HP66