Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Wire-to-Wire
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Connector Shape
Circular
-
Primary Locking Feature
Integrated in Housing
-
Mixed & Hybrid Connector
No
-
Connector & Housing Type
Housing for Male Terminals, Housing for Female Terminals
Configuration Features
-
Connector Modification
End Cap, Sealed Flange
-
Number of Positions
1
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
250
-
Operating Voltage (VDC)
250
-
Nominal Voltage Architecture (V)
250
Body Features
-
Primary Product Color
Black
-
Cable Exit Angle
180°
Contact Features
-
Contact Current Rating (Max) (A)
25, 60, 100
-
Mating Pin Diameter (mm)
2.39, 3.61, 5.72
-
Mating Pin Diameter (in)
.094, .142, .225
-
Contact Size
Size 8, Size 12, Size 4
-
Contact Type
Pin, Socket
Mechanical Attachment
-
Strain Relief
With
-
Terminal Position Assurance
No
-
Mating Alignment
With
-
Mating Alignment Type
Polarized, Polarizing Rib
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
Housing Features
-
Housing Material
PEI (Polyetherimide)
Dimensions
-
Connector Height (mm)
19.58, 21.59, 21.87, 23.88, 27.33, 43.18
-
Connector Height (in)
.771, .85, .861, .94, 1.076, 1.7, 170
-
Compatible Insulation Diameter Range (mm)
3.4 – 4.32, 4.83 – 6.09, 6.63 – 10.67
-
Compatible Insulation Diameter Range (in)
.134 – .17, .19 – .24, .261 – .42
-
Product Width (mm)
14.48, 16.76, 18.03, 20.32, 22.23, 26.54, 57.15
-
Product Width (in)
.57, .66, .71, .8, .875, 1.045, 2.25
-
Product Length (mm)
38.05, 39.32, 52.53, 53.8
-
Product Length (in)
1.498, 1.548, 2.068, 2.118
Usage Conditions
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
-
Operating Temperature (Max)
125 °C [ 257 °F ]
Operation/Application
-
Circuit Application
Power
Industry Standards
-
Degree of Protection
Not Tested
-
UL Flammability Rating
Not tested
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
160, 500, 800, 1000, 1500
Other
-
Connector Position Assurance Capable
No
-
Serviceable
Yes
Reference Number
-
TE Internal Number
CAT-D48-PCH8172