This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Open cavities compromise environmental protection, confirm all open cavities are filled with sealing plugs.
Features

Please review product documents or contact us for the latest agency approval information.  

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1, 8000, 5000, 20000

Industry Standards

  • UL Flammability Rating  UL 94V-0

Product Type Features

  • Connector Seal & Plug Type  Sealing Plug, Seal, Keying Plug

Body Features

  • Primary Product Material  PBT GF30, VMQ, Silicone Rubber

  • Primary Product Color  Yellow, Blue, Red, White, Red-Orange

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Other

  • Contains Lubricant  No

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Reference Number

  • TE Internal Number CAT-D48-SP729

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.