This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH PCB enclosures are complete off-the-shelf enclosure and header solutions.

DEUTSCH DT Enclosures and Headers

  • Headers accommodate DEUTSCH DT connector interfaces
  • 12, 24, 36, or 48 cavity configurations available
  • Accepts contact size 16 (13 amps)
  • 14-20 AWG (2.50-0.50 mm2)
  • Through hole mounting flange on each side of enclosure
  • Headers feature 90° pins
  • Radial flange seal provides environmental sealing
  • Optional venting

DEUTSCH DTM Enclosures and Headers

  • Headers accommodate DEUTSCH DTM connector interfaces
  • 12 or 24 cavity configurations available
  • Accepts contact size 20 (7.5 amps) 
  • 14-22 AWG (2.50-0.35 mm2)
  • Through hole mounting flange on each side of enclosure
  • Headers feature 90° pins
  • Radial flange seal provides environmental sealing
  • Optional venting
  • Transparent PEI enclosures available
Features

Please review product documents or contact us for the latest agency approval information.  

Other

  • Serviceable  Yes

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Packaging Features

  • Packaging Method  Package, Box

  • Packaging Quantity  1, 200

Product Type Features

  • Sealable  No

  • Protection & Strain Relief Accessory Type  Connector Enclosure

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP68, Not Tested, IP6K9K

Body Features

  • Primary Product Color  Natural, Black

  • Primary Product Material  Ultem, PA66 GF15

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Reference Number

  • TE Internal Number CAT-D485-EN17

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.