This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DT backshells provide strain relief and can accommodate convoluted tubing or jacketed cable.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Connector Backshell Product Type  Backshell

Configuration Features

  • Number of Positions  2, 3, 4, 6, 8, 12

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PA GF, PA66, PA 66, PA

  • Cable Exit Angle  180°, 90°

Housing Features

  • Compatible With Connector Shape  Rectangular

  • Body Orientation  180

Dimensions

  • Compatible Cable Diameter Range (mm) 4.5, 6 – 10, 7.5 – 8.5, 8.5 – 13, 10 – 17, 13 – 17

  • Compatible Cable Diameter Range (in) .177, .236 – .394, .295 – .335, .335 – .511, .394 – .669, .511 – .669

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120, 125

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248, 257

Industry Standards

  • IP Rating  IP6K9K

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1, 200, 225, 250, 300, 350, 400, 450, 500, 750, 1000

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-D487-B128

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.