This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DT housings are available in several modifications, engineered for flexibility and performance.

Series Overview

  • Accepts contact size 16 (13 amps)
  • 14-20 AWG (2.50-0.50 mm2)
  • 2, 3, 4, 6, 8, and 12 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: Backshells, boots, dust caps, gaskets, mounting clips
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a DT connector?

A:     DEUTSCH DT environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. DT connectors are used in harsh environment applications where even a small degradation in connection may be critical.

 

Q:    What are the appropriate applications for DT connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DT CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Other

  • Serviceable  No, Yes

  • Connector Position Assurance Capable  No

  • EU RoHS Compliance  Compliant, Compliant with Exemptions

  • EU ELV Compliance  Compliant with Exemptions, Compliant

Packaging Features

  • Packaging Method  Package, Bag, Box

  • Packaging Quantity  250, 100, 950, 800, 1

Body Features

  • Cable Exit Angle  180°

  • Primary Product Color  Brown, Black, Green, Gray

  • Connector & Keying Code  D, A

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Operating Voltage (VAC) 250

  • Nominal Voltage Architecture (V) 24, 12, 48, 250

Dimensions

  • Wire Size (AWG) 20 – 14

  • Connector Height (mm) 17.02, 38.99, 60.2, 17, 22.25

  • Connector Height (in) 2.37, .669, 1.535, .67, .876

  • Row-to-Row Spacing  4.45 mm [ .175 in ]

  • Product Length (mm) 50.62, 44.02, 51.89, 17.1, 46.18

  • Product Length (in) 1.733, 2.043, .673, 1.993, 1.818

  • Compatible Insulation Diameter Range (mm) 2.23 – 3.68, 1.4 – 2.5, 1.35 – 3.05

  • Compatible Insulation Diameter Range (in) .088 – .145, .053 – .12, .055 – .1

  • Product Width (mm) 88.34, 51.5, 17.15, 46.2, 40.56

  • Product Width (in) 1.597, .675, 1.81, 2.028, 3.478

  • Wire Size (mm²) .52 – 1.3

Contact Features

  • Contact Type  Pin

  • Contact Size  Size 16

  • Mating Pin Diameter (mm) 1.5, 1.59

  • Mating Pin Diameter (in) .059, .06, .063

  • Contact Current Rating (Max) (A) 13

Housing Features

  • Housing Material  PA GF, PA 66 GF15

  • Centerline (Pitch) (mm) 5.46, 5.5, 8.7, 9.12, 4.44

  • Centerline (Pitch) (in) .34, .175, .359, .215, .216

Configuration Features

  • Connector Seal Code  E Seal

  • Connector Modification  (1) 2 Pin Buss

  • Blank Cavity Position  0

  • Number of Positions  12, 3, 2

  • Number of Rows  2, 1

Product Type Features

  • Connector Shape  Triangular, Rectangular

  • Mixed & Hybrid Connector  No

  • Connector & Housing Type  Housing for Male Terminals, Housing for Female Terminals

  • Connector System  Wire-to-Wire, Bus Bar-to-Wire

  • Sealable  Yes

  • Primary Locking Feature  Integrated in Housing

  • Connector & Contact Terminates To  Bus Bar, Wire & Cable

Industry Standards

  • UL Flammability Rating  20mm Flame Test per Standard UL-94, UL 94V-0, Not tested, 12mm Flame Test per Standard UL-94

  • Compatible With Agency/Standards Products  SAE J2030

  • IP Rating  IP6K9K, IP68

Mechanical Attachment

  • Terminal Position Assurance  Yes, No

  • Mating Alignment Type  Polarized, Keyed

  • Strain Relief  Without, Add By Accessory

  • Mating Alignment  With

  • Connector Mounting Type  Cable Mount (Free-Hanging), Bus Bar Mount, Panel Mount

Usage Conditions

  • Operating Temperature (Max) (°C) 125

  • Operating Temperature (Max) (°F) 248, 230, 158, 221, 212, 194, 257, 167, 185, 176

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal, Power

Reference Number

  • TE Internal Number CAT-D487-CH8172

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.