Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To
Printed Circuit Board
-
Leg Style
Through Hole
Configuration Features
-
Number of Rows
2
-
PCB Mount Orientation
Vertical
-
Number of Positions
28, 32, 40
Electrical Characteristics
-
Contact Resistance (mΩ)
20
-
Insulation Resistance (MΩ)
1000
Body Features
-
Frame Style
Ladder, Open
-
Sleeve Material
Brass/Copper
-
Sleeve Plating Material
Tin/Lead
-
Connector Profile
Standard
Contact Features
-
IC Socket Type
DIP
-
Contact Type
Pin
-
Mating Contact Type
Dual Leaf
-
Contact Base Material
Phosphor Bronze
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Fabrication
Stamped & Formed
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Mating Area Plating Material Thickness (µin)
60
-
Contact Current Rating (Max) (A)
1
Termination Features
-
Termination Method to PCB
Through Hole - Solder
-
Termination Post & Tail Length
3 mm [ .118 in ]
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Polarization
-
Connector Mounting Type
Board Mount
Housing Features
-
Housing Material
PBT GF30, Polyester
-
Housing Color
Black
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
Profile Height from PCB
5.1 mm [ .2 in ]
-
Row-to-Row Spacing
15.24 mm [ .6 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Box & Tube, Tube
Reference Number
-
TE Internal Number
CAT-D625-800072