Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To
Printed Circuit Board
-
Leg Style
Through Hole
Configuration Features
-
Number of Rows
2
-
PCB Mount Orientation
Vertical
-
Number of Positions
8, 14, 16, 18, 20, 28
Electrical Characteristics
-
Contact Resistance (mΩ)
20
-
Insulation Resistance (MΩ)
1000
Body Features
-
Frame Style
Ladder
-
Sleeve Material
Brass/Copper
-
Sleeve Plating Material
Tin/Lead
-
Connector Profile
Low
Contact Features
-
IC Socket Type
DIP
-
Contact Type
Pin
-
Mating Contact Type
Dual Leaf
-
Contact Base Material
Phosphor Bronze
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Fabrication
Stamped & Formed
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Mating Area Plating Material Thickness (µin)
60
-
Contact Current Rating (Max) (A)
1
Termination Features
-
Termination Method to PCB
Through Hole - Solder
-
Termination Post & Tail Length (in)
3
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Polarization
-
Connector Mounting Type
Board Mount
Housing Features
-
Housing Material
PBT GF30
-
Housing Color
Black
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
Profile Height from PCB
5.1 mm [ .2 in ]
-
Product Length (mm)
2.54, 10.16, 17.78, 20.32, 22.86, 35.56
-
Product Length (in)
.1, .4, .7, .8, .9, 1.4
-
Row-to-Row Spacing
7.62 mm [ .3 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Tubes per Box
2
-
Packaging Method
Box & Tube, Tube
-
Packaging Quantity
17, 24, 26, 30, 34, 60
Other
-
Quantity per Tube
1700, 2400, 2600, 3000, 3400, 6000
Reference Number
-
TE Internal Number
CAT-D625-L52