Product | TE Part # | Documents | Connector & Housing Type | Connector System | Number of Positions | Centerline (Pitch) | Number of Rows | Primary Product Color | Contact Current Rating (Max) | Connector Mounting Type | EU RoHS Compliance |
---|
| 1-1318114-3 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 6 | 2.5 mm | 2 | Black | - | Panel Mount | - |
| 1-1318114-9 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 20 | 2.5 mm | 2 | Black | - | Panel Mount | - |
| 1376072-2 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 50 | 2.5 mm | 2 | Black | - | Panel Mount | - |
| 9-1318118-8 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 16 | 2.5 mm | 2 | Natural | - | Cable Mount (Free-Hanging) | - |
| 9-1318120-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 3 | 2.5 mm | 1 | Natural | - | Cable Mount (Free-Hanging) | - |
| 9-1318119-4 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 8 | 2.5 mm | 2 | Natural | - | Cable Mount (Free-Hanging) | - |
| 1-1318119-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Wire, Wire-to-Board | 6 | 2.5 mm | 2 | Black | 5 A | Cable Mount (Free-Hanging) | - |
| 2-1717834-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 6 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 3-1318118-9 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 20 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 9-1318118-6 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 12 | 2.5 mm | 2 | Natural | - | Cable Mount (Free-Hanging) | - |
| 1-1318114-6 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 12 | 2.5 mm | 2 | Black | - | Panel Mount | - |
| 2-1318118-6 | Product Drawing 3D PDF | Receptacle | Wire-to-Board, Wire-to-Wire | 12 | 2.5 mm | 2 | Black | 5 A | Cable Mount (Free-Hanging) | - |
| 3-1318115-6 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 12 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 1-1318115-6 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 12 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 1318577-2 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 50 | 5.08 mm | 2 | Black | - | Panel Mount | - |
| 1-1318118-8 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 16 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 2-1318115-6 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 12 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 2-1318118-9 | Product Drawing 3D PDF | Receptacle | Wire-to-Wire, Wire-to-Board | 20 | 2.5 mm | 2 | Black | 5 A | Cable Mount (Free-Hanging) | - |
| 2-1318115-3 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 6 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 2-1318120-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Wire, Wire-to-Board | 3 | 2.5 mm | 1 | Black | 5 A | Cable Mount (Free-Hanging) | - |
| 1827540-1 | 3D PDF | Receptacle | Wire-to-Board | 48 | 3.81 mm | 3 | Black | 8 A | Cable Mount (Free-Hanging) | - |
| 1318577-1 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 50 | 5.08 mm | 2 | Black | - | - | - |
| 1318578-1 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 50 | 5.08 mm | 2 | Black | - | Panel Mount | - |
| 3-1318118-6 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 12 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 9-1318118-9 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 20 | 2.5 mm | 2 | Natural | - | Cable Mount (Free-Hanging) | - |
| 9-1318119-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 6 | 2.5 mm | 2 | Natural | - | Cable Mount (Free-Hanging) | - |
| 1-1318114-4 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 8 | 2.5 mm | 2 | Black | - | Panel Mount | - |
| 1-1318115-3 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 6 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 1-1318117-3 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 3 | 2.5 mm | 1 | Black | - | Cable Mount (Free-Hanging) | - |
| 1-1318120-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Board, Wire-to-Wire | 3 | 2.5 mm | 1 | Black | 5 A | Cable Mount (Free-Hanging) | - |
| 1-1717834-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Board, Wire-to-Wire | 6 | 2.5 mm | 2 | Black | 5 A | Cable Mount (Free-Hanging) | - |
| 1-1717834-4 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 8 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 2-1318114-4 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 8 | 2.5 mm | 2 | Black | - | Panel Mount | - |
| 2-1318114-9 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 20 | 2.5 mm | 2 | Black | - | Panel Mount | - |
| 2-1318115-4 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 8 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 2-1318115-9 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 20 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 2-1318119-4 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 8 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 2-1717834-4 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 8 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 1-1318115-4 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 8 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 1-1318115-9 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 20 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 1-1318116-3 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 3 | 2.5 mm | 1 | Black | - | Panel Mount | - |
| 1-1318118-9 | Product Drawing 3D PDF | Receptacle | Wire-to-Board, Wire-to-Wire | 20 | 2.5 mm | 2 | Black | 5 A | Cable Mount (Free-Hanging) | - |
| 1-1318119-4 | Product Drawing 3D PDF | Receptacle | Wire-to-Wire, Wire-to-Board | 8 | 2.5 mm | 2 | Black | 5 A | Cable Mount (Free-Hanging) | - |
| 1318578-2 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 50 | 5.08 mm | 2 | Black | - | Panel Mount | - |
| 2-1318114-3 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 6 | 2.5 mm | 2 | Black | - | Panel Mount | - |
| 2-1318114-6 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 12 | 2.5 mm | 2 | Black | - | Panel Mount | - |
| 2-1318117-3 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 3 | 2.5 mm | 1 | Black | - | Cable Mount (Free-Hanging) | - |
| 2-1318118-8 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 16 | 2.5 mm | 2 | Black | - | Cable Mount (Free-Hanging) | - |
| 2-1318119-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Wire, Wire-to-Board | 6 | 2.5 mm | 2 | Black | 5 A | Cable Mount (Free-Hanging) | - |
| 3-1318120-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 3 | 2.5 mm | 1 | Black | - | Cable Mount (Free-Hanging) | - |
| 1-1473074-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 3 | 2.5 mm | 1 | Black | - | Cable Mount (Free-Hanging) | - |
| 1-1318118-6 | Product Drawing 3D PDF | Receptacle | Wire-to-Wire, Wire-to-Board | 12 | 2.5 mm | 2 | Black | 5 A | Cable Mount (Free-Hanging) | - |
| 2-1318116-3 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 3 | 2.5 mm | 1 | Black | - | Panel Mount | - |
| 1376073-2 | Product Drawing 3D PDF | Housing for Male Terminals | Wire-to-Wire | 50 | 2.5 mm | 2 | Black | - | Panel Mount | - |