Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Horizontal, Vertical
-
Number of Positions
3, 6, 8, 12, 16, 20, 48
-
Number of Rows
1, 2, 3
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
PCB Retention Feature Material
Brass
-
PCB Retention Feature Plating Material
Tin over Nickel
-
Connector & Keying Code
X, Y, Z
-
Primary Product Color
Black, Natural
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline, Matrix
-
Contact Mating Area Length
6.25 mm [ .246 in ]
-
PCB Contact Termination Area Plating Material Thickness
2 µm [ 78.73 µin ]
-
Mating Tab Thickness
.5 mm [ .019 in ]
-
Contact Shape & Form
Rectangular
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material Thickness
.381 µm [ 15 µin ]
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Type
Pin, Tab
-
Contact Current Rating (Max) (A)
5, 20, 30
Termination Features
-
Termination Post & Tail Length (mm)
3.4
-
Termination Post & Tail Length (in)
.133, .134
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Boardlock, Retention Leg
-
Mating Retention
With
-
Panel Mount Feature
Without
-
Mating Alignment Type
Keyed, Polarization
-
Mating Retention Type
Latch
-
PCB Mount Retention
With
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Polyester GF, Thermoplastic GF
-
Centerline (Pitch) (mm)
2.5, 3.81
-
Centerline (Pitch) (in)
.099, .15
Dimensions
-
PCB Thickness (Recommended) (mm)
1.6
-
PCB Thickness (Recommended) (in)
.062, .063
-
Connector Length (mm)
22.7, 55.9
-
Connector Length (in)
.89, 2.2
-
Connector Width (mm)
17.79, 18, 20.19
-
Connector Width (in)
.7, .794
-
Connector Length (mm)
22.7, 55.9
-
Connector Height (mm)
13.2, 21.6
-
Connector Height (in)
.51, .519, .85
-
Row-to-Row Spacing (mm)
2.5, 3.75
-
Row-to-Row Spacing (in)
.098, .147
Usage Conditions
-
Operating Temperature (Max)
105 °C [ 221 °F ]
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Power, Power & Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
8, 17, 21, 37, 46
-
Packaging Method
Box, Box & Tube, Tube
Reference Number
-
TE Internal Number
CAT-D9934-A66B