This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Housing for Male Terminals, Receptacle

  • Connector System  Wire-to-Board, Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2, 3, 4, 5, 6, 10, 12, 20

  • Number of Rows  1, 2

Body Features

  • Primary Product Color  Black, Natural

  • Connector & Keying Code  XX

Contact Features

  • Contact Type  Receptacle, Tab

  • Contact Base Material  Copper Alloy

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

Housing Features

  • Housing Material  PBT, Polyester GF, Thermoplastic GF

  • Centerline (Pitch) (mm) 3.81, 5.08

  • Centerline (Pitch) (in) .149, .2

Dimensions

  • Connector Length (mm) 23.03, 24.31, 27.3, 28.1, 28.11, 29.7, 33.19, 34.78, 36.83, 37.46, 39.86, 41.91, 42.54, 43.35, 44.94, 46.99, 57.91, 62.86, 78.23

  • Connector Length (in) .9, .95, 1.07, 1.1, 1.16, 1.3, 1.36, 1.45, 1.47, 1.56, 1.65, 1.67, 1.7, 1.76, 1.85, 2.27, 2.47, 3.07

  • Connector Width (mm) 22.8, 33.6

  • Connector Width (in) .89, 1.32

  • Connector Height (mm) 7.15, 12.7, 14.7, 14.77, 20.32

  • Connector Height (in) .28, .5, .57, .58, .8

  • Row-to-Row Spacing  7.62 mm [ .299 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Bag, Carton

  • Packaging Quantity  100, 200, 288, 320, 400, 480, 500, 600, 800, 1000, 1200, 1600, 2000, 3200

Reference Number

  • TE Internal Number CAT-D9934-A75B

Related Materials
No documentation available.