Product | TE Part # | Documents | Number of Positions | Number of Rows | PCB Mount Orientation | Termination Method to Printed Circuit Board | Contact Mating Area Plating Material | Contact Current Rating (Max) | Circuit Application | Primary Product Color | Packaging Method |
---|
| 178308-3 | Product Drawing 3D PDF | 20 | 2 | Horizontal | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 2-178313-3 | Product Drawing 3D PDF | 3 | 1 | Vertical | Through Hole - Solder | Gold | 12 A | Power & Signal | Black | Box, Tube |
| 1-178317-3 | Product Drawing 3D PDF | 8 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | - | Black | Box, Tube |
| 1-178294-2 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 178303-5 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Tin | 9.5 A | Power & Signal | Black | Box, Tube |
| 1-178293-5 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Through Hole - Solder | Tin | 12 A | Power & Signal | Black | Box, Tube |
| 178327-5 | Product Drawing 3D PDF | 16 | 2 | Vertical | Through Hole - Solder | Tin | 8 A | - | Black | Box, Tube |
| 1-178293-3 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Through Hole - Solder | Gold | 12 A | Power & Signal | Black | Box, Tube |
| 3-178137-2 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 178305-5 | Product Drawing 3D PDF | 10 | 2 | Horizontal | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 178325-3 | Product Drawing 3D PDF | 10 | 2 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 178305-2 | Product Drawing 3D PDF | 10 | 2 | Horizontal | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178293-2 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Through Hole - Solder | Gold | 12 A | Power & Signal | Black | Box, Tube |
| 1903601-2 | Product Drawing 3D PDF | 8 | 2 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Tube |
| 178323-2 | Product Drawing 3D PDF | 6 | 2 | Vertical | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 178325-2 | Product Drawing 3D PDF | 10 | 2 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178313-3 | Product Drawing 3D PDF | 3 | 1 | Vertical | Through Hole - Solder | Gold | 12 A | Power & Signal | Black | Box, Tube |
| 1-178317-2 | Product Drawing 3D PDF | 8 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | - | Black | Box, Tube |
| 178307-5 | Product Drawing 3D PDF | 16 | 2 | Horizontal | Through Hole - Solder | Tin | 8 A | Power & Signal | Black | Box, Tube |
| 178323-3 | Product Drawing 3D PDF | 6 | 2 | Vertical | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 1-178141-2 | Product Drawing 3D PDF | 6 | 2 | Vertical | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 1-178137-2 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 178327-3 | Product Drawing 3D PDF | 16 | 2 | Vertical | Through Hole - Solder | Gold | 8 A | - | Black | Box, Tube |
| 178328-5 | Product Drawing 3D PDF | 20 | 2 | Vertical | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 1-178313-5 | Product Drawing 3D PDF | 3 | 1 | Vertical | Through Hole - Solder | Tin | 12 A | Power & Signal | Black | Box, Tube |
| 178326-2 | Product Drawing 3D PDF | 12 | 2 | Vertical | Through Hole - Solder | Gold | 15 A | - | Black | Box, Tube |
| 1903601-5 | Product Drawing 3D PDF | 8 | 2 | Vertical | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Tube |
| 1-178313-2 | Product Drawing 3D PDF | 3 | 1 | Vertical | Through Hole - Solder | Gold | 12 A | Power & Signal | Black | Box, Tube |
| 178308-2 | Product Drawing 3D PDF | 20 | 2 | Horizontal | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178315-2 | Product Drawing 3D PDF | 5 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | - | Black | Box, Tube |
| 178323-5 | Product Drawing 3D PDF | 6 | 2 | Vertical | Through Hole - Solder | Tin | 9.5 A | Power & Signal | Black | Box, Tube |
| 178307-2 | Product Drawing 3D PDF | 16 | 2 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 1-178141-3 | Product Drawing 3D PDF | 6 | 2 | Vertical | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 1-178318-3 | Product Drawing 3D PDF | 10 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 2-178293-2 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Through Hole - Solder | Gold | 12 A | Power & Signal | Black | Box, Tube |
| 1-178296-5 | Product Drawing 3D PDF | 6 | 1 | Horizontal | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 1-179188-2 | Product Drawing 3D PDF | 8 | 1 | Horizontal | Surface Mount | Gold | 15 A | - | Black | Box, Tube |
| 178306-5 | Product Drawing 3D PDF | 12 | 2 | Horizontal | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 3-178141-3 | Product Drawing 3D PDF | 6 | 2 | Vertical | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 1-178297-3 | Product Drawing 3D PDF | 8 | 1 | Horizontal | Through Hole - Solder | Gold | 15 A | - | Black | Box, Tube |
| 1-178316-3 | Product Drawing 3D PDF | 6 | 1 | Vertical | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 2-178293-3 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Through Hole - Solder | Gold | 12 A | Power & Signal | Black | Box, Tube |
| 1-178297-2 | Product Drawing 3D PDF | 8 | 1 | Horizontal | Through Hole - Solder | Gold | 15 A | - | Black | Box, Tube |
| 178306-3 | Product Drawing 3D PDF | 12 | 2 | Horizontal | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178298-2 | Product Drawing 3D PDF | 10 | 1 | Horizontal | Through Hole - Solder | Gold | 8 A | - | Black | Box, Tube |
| 2-178318-2 | Product Drawing 3D PDF | 10 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178318-2 | Product Drawing 3D PDF | 10 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178298-3 | Product Drawing 3D PDF | 10 | 1 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 1-178314-3 | Product Drawing 3D PDF | 4 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 2-178313-2 | Product Drawing 3D PDF | 3 | 1 | Vertical | Through Hole - Solder | Gold | 12 A | Power & Signal | Black | Box, Tube |
| 178307-3 | Product Drawing 3D PDF | 16 | 2 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 1717412-2 | Product Drawing 3D PDF | 8 | 2 | Horizontal | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178317-5 | Product Drawing 3D PDF | 8 | 1 | Vertical | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 1-178314-2 | Product Drawing 3D PDF | 4 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 178305-3 | Product Drawing 3D PDF | 10 | 2 | Horizontal | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 178306-2 | Product Drawing 3D PDF | 12 | 2 | Horizontal | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178295-2 | Product Drawing 3D PDF | 5 | 1 | Horizontal | Through Hole - Solder | Gold | 15 A | - | Black | Box, Tube |
| 1-178315-3 | Product Drawing 3D PDF | 5 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | - | Black | Box, Tube |
| 1-178316-2 | Product Drawing 3D PDF | 6 | 1 | Vertical | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 178328-2 | Product Drawing 3D PDF | 20 | 2 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 178308-5 | Product Drawing 3D PDF | 20 | 2 | Horizontal | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 2-178294-2 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 2-178293-5 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Through Hole - Solder | Tin | 12 A | Power & Signal | Black | Box, Tube |
| 3-178141-2 | Product Drawing 3D PDF | 6 | 2 | Vertical | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 1-178296-2 | Product Drawing 3D PDF | 6 | 1 | Horizontal | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 178303-2 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 1-178314-5 | Product Drawing 3D PDF | 4 | 1 | Vertical | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 178328-3 | Product Drawing 3D PDF | 20 | 2 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178315-5 | Product Drawing 3D PDF | 5 | 1 | Vertical | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 1-178295-5 | Product Drawing 3D PDF | 5 | 1 | Horizontal | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 178327-2 | Product Drawing 3D PDF | 16 | 2 | Vertical | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 2-178313-5 | Product Drawing 3D PDF | 3 | 1 | Vertical | Through Hole - Solder | Tin | 12 A | Power & Signal | Black | Box, Tube |
| 178325-5 | Product Drawing 3D PDF | 10 | 2 | Vertical | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 2-178314-3 | Product Drawing 3D PDF | 4 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-177665-2 | Product Drawing 3D PDF | 5 | 1 | Vertical | Surface Mount | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178318-5 | Product Drawing 3D PDF | 10 | 1 | Vertical | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 1-178316-5 | Product Drawing 3D PDF | 6 | 1 | Vertical | Through Hole - Solder | Tin | 9.5 A | Power & Signal | Black | Box, Tube |
| 178326-5 | Product Drawing 3D PDF | 12 | 2 | Vertical | Through Hole - Solder | Tin | 15 A | - | Black | Box, Tube |
| 1-178137-5 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Tin | 8 A | Power & Signal | Black | Box, Tube |
| 1-178298-5 | Product Drawing 3D PDF | 10 | 1 | Horizontal | Through Hole - Solder | Tin | 8 A | - | Black | Box, Tube |
| 1-177662-2 | Product Drawing 3D PDF | 5 | 1 | Horizontal | Surface Mount | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 3-178137-5 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Tin | 8 A | Power & Signal | Black | Box, Tube |
| 1-178294-3 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 1-178295-3 | Product Drawing 3D PDF | 5 | 1 | Horizontal | Through Hole - Solder | Gold | 15 A | - | Black | Box, Tube |
| 1-178296-3 | Product Drawing 3D PDF | 6 | 1 | Horizontal | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 1-178297-5 | Product Drawing 3D PDF | 8 | 1 | Horizontal | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 2-178314-5 | Product Drawing 3D PDF | 4 | 1 | Vertical | Through Hole - Solder | Tin | 15 A | Power & Signal | Black | Box, Tube |
| 1-178137-3 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 2-178137-2 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 2-178137-5 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Tin | 8 A | Power & Signal | Black | Box, Tube |
| 2-178316-3 | Product Drawing 3D PDF | 6 | 1 | Vertical | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 2-178294-3 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 2-178294-5 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Through Hole - Solder | Tin | 8 A | Power & Signal | Black | Box, Tube |
| 2-178296-2 | Product Drawing 3D PDF | 6 | 1 | Horizontal | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 3-178137-3 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Gold | 8 A | Power & Signal | Black | Box, Tube |
| 2-178314-2 | Product Drawing 3D PDF | 4 | 1 | Vertical | Through Hole - Solder | Gold | 15 A | Power & Signal | Black | Box, Tube |
| 178303-3 | Product Drawing 3D PDF | 6 | 2 | Horizontal | Through Hole - Solder | Gold | 9.5 A | Power & Signal | Black | Box, Tube |
| 178326-3 | Product Drawing 3D PDF | 12 | 2 | Vertical | Through Hole - Solder | Gold | 15 A | - | Black | Box, Tube |
| 3-178141-5 | Product Drawing 3D PDF | 6 | 2 | Vertical | Through Hole - Solder | Tin | 9.5 A | Power & Signal | Black | Box, Tube |
| 1-178294-5 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Through Hole - Solder | Tin | 8 A | Power & Signal | Black | Box, Tube |