Product | TE Part # | Documents | Number of Positions | Number of Rows | Centerline (Pitch) | PCB Mount Orientation | Contact Mating Area Plating Material | Contact Current Rating (Max) | Circuit Application | Primary Product Color | Packaging Method |
---|
| 2-316080-2 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 2-316133-2 | Product Drawing 3D PDF | 6 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 3-917658-3 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-316132-5 | Product Drawing 3D PDF | 5 | 1 | 5.08 mm | Vertical | Tin | 15 A | Power & Signal | Black | Tube, Box |
| 1-316133-2 | Product Drawing 3D PDF | 6 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 2-178138-5 | Product Drawing 3D PDF | 3 | 1 | 5.08 mm | Horizontal | Tin | 12 A | Power & Signal | Black | Tube, Box |
| 6-178139-5 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Tin | 8 A | Power | Black | Tube |
| 1-1123624-5 | Product Drawing 3D PDF | 9 | 3 | 5.08 mm | Horizontal | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 1-917657-3 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-1123624-2 | Product Drawing 3D PDF | 9 | 3 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-178139-5 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Tin | 8 A | Power | Black | Tube |
| 3-316081-2 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 3-917657-2 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-917337-5 | Product Drawing 3D PDF | 2 | 1 | 5.08 mm | Vertical | Tin (Sn) | 15 A | Power & Signal | Black | Tube, Box |
| 1-917658-3 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-179276-5 | Product Drawing 3D PDF | 2 | 1 | 5.08 mm | Horizontal | Tin | 15 A | Power & Signal | Black | Tray, Box |
| 1-178139-3 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power | Black | Tube |
| 2-178136-2 | 3D PDF | 3 | 1 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 2-316080-5 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Horizontal | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 2-178140-5 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Vertical | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 1-2069436-2 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Vertical | Gold | 9.5 A | Power & Signal | Natural | Tube |
| 2-316132-3 | Product Drawing 3D PDF | 5 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 2-917658-3 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 1554472-3 | Product Drawing 3D PDF | 3 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube |
| 2-316080-3 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-316131-2 | Product Drawing 3D PDF | 6 | 1 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 1-316130-2 | Product Drawing 3D PDF | 5 | 1 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 2-316081-2 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 3-917657-3 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 2-917337-3 | Product Drawing 3D PDF | 2 | 1 | 5.08 mm | Vertical | Gold | 15 A | - | Black | Tube, Box |
| 1-316132-3 | Product Drawing 3D PDF | 5 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 1-917337-3 | Product Drawing 3D PDF | 2 | 1 | 5.08 mm | Vertical | Gold | 15 A | - | Black | Tube, Box |
| 2-316081-3 | Product Drawing 3D PDF | 12 | 2 | 5 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 2-2299005-1 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Horizontal | Gold | 15 A | Power | Black | Tube, Box |
| 2-316131-2 | Product Drawing 3D PDF | 6 | 1 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 2-178139-3 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power | Black | Tube |
| 2-917338-2 | Product Drawing 3D PDF | 4 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 2-179277-3 | Product Drawing 3D PDF | 4 | 1 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tray, Box |
| 3-316080-3 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 3-178139-2 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power | Black | Tube |
| 2-917337-2 | Product Drawing 3D PDF | 2 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 5-1123624-5 | Product Drawing 3D PDF | 9 | 3 | 5.08 mm | Horizontal | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 5-178139-5 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Tin | 8 A | Power | Black | Tube |
| 1-179276-3 | Product Drawing 3D PDF | 2 | 1 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tray, Box |
| 1-316133-3 | Product Drawing 3D PDF | 6 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 7-178136-2 | 3D PDF | 3 | 1 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 2-917657-5 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Vertical | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 1-179277-2 | Product Drawing 3D PDF | 4 | 1 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 1-2299005-1 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Horizontal | Gold | 15 A | Power | Black | Tube, Box |
| 1-917338-2 | Product Drawing 3D PDF | 4 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 9-1123624-2 | Product Drawing 3D PDF | 9 | 3 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 9-178139-2 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Gold | 9.5 A | Power | Black | Tube |
| 1-316081-5 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Horizontal | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 1-316133-5 | Product Drawing 3D PDF | 6 | 1 | 5.08 mm | Vertical | Tin (Sn) | 15 A | Power & Signal | Black | Tube, Box |
| 2-178136-3 | 3D PDF | 3 | 1 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 2-178138-2 | Product Drawing 3D PDF | 3 | 1 | 5.08 mm | Horizontal | Gold | 12 A | Power & Signal | Black | Tube, Box |
| 2-178140-2 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 2-316131-3 | Product Drawing 3D PDF | 6 | 1 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 2-917338-3 | Product Drawing 3D PDF | 4 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 3-1123624-5 | Product Drawing 3D PDF | 9 | 3 | 5.08 mm | Horizontal | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 3-917658-2 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 6-178136-2 | 3D PDF | 3 | 1 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-316130-5 | Product Drawing 3D PDF | 5 | 1 | 5.08 mm | Horizontal | Tin | 15 A | Power & Signal | Black | Tube, Box |
| 3-316081-3 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-2299004-1 | Product Drawing 3D PDF | 4 | 2 | 5.08 mm | Horizontal | Gold | 15 A | Power | Black | Tube, Box |
| 2-917657-2 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 2-917658-2 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-178136-3 | 3D PDF | 3 | 1 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-316130-3 | Product Drawing 3D PDF | 5 | 1 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 1-917657-5 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Vertical | Tin (Sn) | 8 A | Power & Signal | Black | Tube, Box |
| 2-178136-5 | 3D PDF | 3 | 1 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 2-316133-3 | Product Drawing 3D PDF | 6 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 3-178139-3 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power | Black | Tube |
| 3-316080-5 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Horizontal | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 4-1123624-5 | Product Drawing 3D PDF | 9 | 3 | 5.08 mm | Horizontal | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 1-178140-3 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-316131-5 | Product Drawing 3D PDF | 6 | 1 | 5.08 mm | Horizontal | Tin | 15 A | Power & Signal | Black | Tube, Box |
| 2-917337-5 | Product Drawing 3D PDF | 2 | 1 | 5.08 mm | Vertical | Tin | 15 A | - | Black | Tube, Box |
| 3-917657-5 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Vertical | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 2-178138-3 | Product Drawing 3D PDF | 3 | 1 | 5.08 mm | Horizontal | Gold | 12 A | Power & Signal | Black | Tube, Box |
| 3-178139-5 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Tin | 8 A | Power | Black | Tube |
| 1-917658-5 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Vertical | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 1-917658-2 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 3-178140-2 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 3-178140-3 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Vertical | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1554472-2 | Product Drawing 3D PDF | 3 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube |
| 5-1123624-2 | Product Drawing 3D PDF | 9 | 3 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-316080-5 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Horizontal | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 2-179277-5 | Product Drawing 3D PDF | 4 | 1 | 5.08 mm | Horizontal | Tin | 15 A | Power & Signal | Black | Tray, Box |
| 3-178136-5 | 3D PDF | 3 | 1 | 5.08 mm | Vertical | Tin | 8 A | Power & Signal | Black | Tube, Box |
| 2-2299004-1 | Product Drawing 3D PDF | 4 | 2 | 5.08 mm | Horizontal | Gold | 15 A | Power | Black | Tube, Box |
| 3-316080-2 | Product Drawing 3D PDF | 10 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-178138-5 | Product Drawing 3D PDF | 3 | 1 | 5.08 mm | Horizontal | Gold | 12 A | Power & Signal | Black | Tube, Box |
| 1-179277-3 | Product Drawing 3D PDF | 4 | 1 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tray, Box |
| 1-179277-5 | Product Drawing 3D PDF | 4 | 1 | 5.08 mm | Horizontal | Tin (Sn) | 15 A | Power & Signal | Black | Tube, Box |
| 1-316131-3 | Product Drawing 3D PDF | 6 | 1 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 1-316081-3 | Product Drawing 3D PDF | 12 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power & Signal | Black | Tube, Box |
| 1-178136-2 | 3D PDF | 3 | 1 | 5.08 mm | Vertical | Gold | 15 A | Power & Signal | Black | Tube, Box |
| 1-178139-2 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Gold | 8 A | Power | Black | Tube |
| 1554474-1 | Product Drawing 3D PDF | 6 | 2 | 5.08 mm | Horizontal | Gold | 15 A | Power & Signal | Black | Tube |