Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Configuration Features
-
Auxiliary Switch Contact Arrangement
DPDT, SPDT, SPST NO SPST NC
-
Contact Number of Poles
1, 2
-
Contact Arrangement
DPST-1NO-1NC, SPDT, SPST NO
Electrical Characteristics
-
Coil Resistance (Ω)
11, 50, 70
-
Contact Switching Voltage (Max) (VDC)
28
-
Contact Current Rating (A)
100, 200, 230
-
Coil Voltage Rating (VDC)
28, 30, 32
Body Features
-
Enclosure Type
Environmentally Sealed
Termination Features
-
Auxiliary Termination & Connection Type
6-32 UNC-2A Stud
-
Main Termination & Connection Type
1/4-28 UNF-2A Stud
-
Coil Termination & Connection Type
6-32 UNC-2A Stud
Mechanical Attachment
-
Torque (Auxiliary) (in-lbs)
7.5
-
Product Mounting Feature Type
Mounting Plate
-
Torque (Coil) (in-lbs)
7.5
-
Torque (Main) (in-lbs)
56.3
-
Product Mount Type
Chassis Mount
Reference Number
-
TE Internal Number
CAT-DC-A1077