Please review product documents or contact us for the latest agency approval information.
Mechanical Attachment
-
Torque (Coil) (in-lbs)
15, 24
-
Torque (Main) (in-lbs)
112.5
-
Product Mounting Feature Type
Mounting Plate
-
Torque (Auxiliary) (in-lbs)
15, 24
-
Product Mount Type
Chassis Mount
Termination Features
-
Auxiliary Termination & Connection Type
Wire Connector, 8-32 UNC-2A Stud, 10-32 UNF-2A Stud
-
Main Termination & Connection Type
3/8-24 UNF-2A Stud
-
Coil Termination & Connection Type
8-32 UNC-2A Stud, Connector, 10-32 UNF-2A Stud
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC)
28, 24
-
Coil Resistance (Ω)
91, 14, 7.6, 16, 78
-
Contact Current Rating (A)
400
-
Coil Voltage Rating (VDC)
24, 28
Configuration Features
-
Auxiliary Switch Contact Arrangement
SPST NO, SPDT, 1 Form Z, SPDT, SPST NC, 1 Form Z, SPDT Form Z, 1 Form Z, SPST-NC
-
Contact Number of Poles
1
-
Contact Arrangement
SPST NO
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Body Features
-
Enclosure Type
Environmentally Sealed
Other
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-DC-A703