Please review product documents or contact us for the latest agency approval information.
Mechanical Attachment
-
Torque (Coil) (in-lbs)
15, 24
-
Torque (Main) (in-lbs)
112.5
-
Product Mounting Feature Type
Mounting Plate
-
Torque (Auxiliary) (in-lbs)
15
-
Product Mount Type
Chassis Mount
Termination Features
-
Auxiliary Termination & Connection Type
8-32 UNC-2A Stud
-
Main Termination & Connection Type
3/8-24 UNF-2A Stud
-
Coil Termination & Connection Type
8-32 UNC-2A Stud, 10-32 UNF-2A Stud
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC)
28
-
Coil Resistance (Ω)
98, 5.4
-
Contact Current Rating (A)
300
-
Coil Voltage Rating (VDC)
28
Configuration Features
-
Auxiliary Switch Contact Arrangement
SPST NO, 2 Form Z
-
Contact Number of Poles
2, 3
-
Contact Arrangement
DPST NO, DPST NC, SPST -NO
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Body Features
-
Enclosure Type
Environmentally Sealed
Other
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-DC-A848