Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Wire Size (AWG)
22
-
Coil Wire Length (in)
8, 10
-
Wire Size (mm²)
.129 – .518
-
Coil Wire Length (mm)
203.2, 254
-
Coil Wire Length (in)
8, 10
Termination Features
-
Auxiliary Termination & Connection Type
Circular Connector, Flying Lead, D-Sub
-
Main Termination & Connection Type
1/4-28 UNF-2A Stud, Bus Bar
-
Coil Termination & Connection Type
Connector, Flying Leads, D-Sub
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC)
28
-
Coil Resistance (Ω)
166, 165.8, 120
-
Contact Current Rating (A)
500
-
Coil Voltage Rating (VDC)
32, 28
Mechanical Attachment
-
Torque (Main) (in-lbs)
56
-
Product Mounting Feature Type
Mounting Plate
-
Product Mount Type
Bus Bar Mount, Chassis Mount
Configuration Features
-
Auxiliary Switch Contact Arrangement
3 SPDT, Without, 2 SPDT
-
Contact Number of Poles
1
-
Contact Arrangement
SPST NO DB
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Body Features
-
Enclosure Type
Environmentally Sealed
Other
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-DC-K500