Please review product documents or contact us for the latest agency approval information.
Mechanical Attachment
-
Torque (Coil) (in-lbs)
3.3
-
Torque (Main) (in-lbs)
20, 24, 75, 56.3
-
Product Mounting Feature Type
Mounting Plate
-
Torque (Auxiliary) (in-lbs)
3.3
-
Product Mount Type
Chassis Mount
Termination Features
-
Auxiliary Termination & Connection Type
4-40 UNC-2A Stud, Wire Connector
-
Main Termination & Connection Type
10-32 UNC-2A Stud, 8-32 UNC-2A Stud, 1/4-28 UNF-2A Stud, M8 x 1.25
-
Coil Termination & Connection Type
4-40 UNC-2A Stud, Connector
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC)
28
-
Coil Resistance (Ω)
160, 123, 170
-
Contact Current Rating (A)
60, 25, 200, 100
-
Coil Voltage Rating (VAC)
115
-
Coil Voltage Rating (VDC)
28
Configuration Features
-
Auxiliary Switch Contact Arrangement
1 Form C, SPDT-NC, SPDT, 2 Form C, SPDT-NC, 4 Form C, SPDT-NC
-
Contact Number of Poles
1
-
Contact Arrangement
SPDT, SPST NO DB
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Body Features
-
Enclosure Type
Environmentally Sealed
Other
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-DC-NN