The MS5637 series wing board for XplainedPro provides the necessary hardware to interface the MS5637 digital barometric pressure and temperature sensor to any system that utilizes our Xplained Pro compatible expansion ports configurable for I2C communication.
The MS5637 series wing board for XplainedPro is a self-contained pressure and temperature sensor that is fully calibrated during manufacture. The sensor can operate from 1.5V to 3.6V. The sensor module includes a high-linearity pressure sensor and an ultralow power 24 bits ΔΣ ADC with internal factory-calibrated coefficients.
Benefits
20-pin Xplained Pro compatible connector
I2C interface/Communication
Xplained Pro Hardware identification Chip
Atmel Studio 6 Project available for download
µC C code available for download
24 bits resolution for pressure
24 bits resolution for temperature
Measures pressure from 300mar to 1200mbar
Measures temperature from -40°C to 125°C
Fully calibrated
Fast response time
Very low power consumption
Operates from 1.5V to 3.6V
Altitude resolution at sea level is 20 cm of air
Fast conversion time – 0.5ms typical
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Development & Evaluation Product Type Xplained Pro