The Temperature System Sensor (TSYS01) Xplained Pro provides the necessary hardware to interface the TSYS01 digital temperature sensor to any system that utilizes Xplained Pro compatible expansion ports configurable for I2C communication.
The TSYS01 sensor is a self-contained temperature sensor that is fully calibrated during manufacture. The sensor can operate from 2.2V to 3.6V. The TSYS01 has a low power stand-by mode for power-sensitive applications.
SPECIFICATIONS
Measures temperature from -40°C to 125°C
I2C communication
Fully calibrated
Fast response time
Very low power consumption
PERFORMANCE
-5°C to 50°C accuracy: 0.1°C
-40°C to 125°C accuracy: 0.5°C
Very low power consumption
Operates from 2.2V to 3.6V
Time constant – 4 second typical in air
Fast conversion time – 8.22ms typical
FEATURES
20-pin Xplained Pro compatible connector
I2C interface
Xplained Pro hardware identification chip
Atmel Studio 6 Project available for download
µC C code available for download
24/16 bit resolution for temperature
Parameters stored on chip
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Development & Evaluation Product Type Xplained Pro