The HTU21D arduino shield series grove humidity temperature sensor provides the necessary
hardware to interface to any system that utilizes our compatible expansion ports configurable for I2C communication.
The HTU21D arduino shield series grove humidity temperature sensor is a self-contained humidity and temperature sensor that is fully calibrated during manufacturing. The sensor module works in 5V external, and the sensor has selectable resolution, low battery detect, and checksum capability. The HTU21D has a low power stand-by mode for power-sensitive applications.
Benefits
Measures relative humidity from 0% to 100%
Measures temperature from -40°C to 125°C
I2C communication/interface
Fully calibrated
Fast response time - 5 seconds typical
Selectable resolution
Recovers fully from condensation
Fast conversion time – 14 ms typical
Very low power consumption
Operates in 5V
Built-in heater for fast recovery from saturation
4-pin Grove compatible connector
Selectable 8-12 bits resolution for humidity
Selectable 11-14 bits resolution for temperature
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Development & Evaluation Product Type Grove System