The MS5805 development board provides the necessary hardware to interface the MS5805 digital barometric pressure and temperature sensor to any system that utilizes Grove compatible expansion ports configurable for I²C communication.
The MS5805 sensor is a self-contained pressure and temperature sensor that is fully calibrated during manufacture. It offers a high resolution for accurate barometric pressure measurement. The sensor model works in 5V voltage external. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24-bits ΔΣ ADC with internal factory-calibrated coefficients.
Performance
10mbar to 2000mbar pressure range
-40°C to 85°C temperature range
Very low power consumption
Operates 5V
High resolution module 20cm
Fast conversion time – 0.5 ms typical
Specifications
I²C communication
Fully calibrated
4-pin Grove compatible connector
Parameters stored on chip
Features
Please review product documents or contact us for the latest agency approval information.
Detailed product features are not currently available online.