The MS5611 peripheral module provides the necessary hardware to interface the MS5611 digital barometric pressure and temperature sensor to any system that utilizes a Digilent Pmod™ compatible expansion ports configurable for I2C communication.
The MS5611 sensor is a high resolution altimeter sensor with pressure and temperature digital output signals. The sensor can operate from 1.5V to 3.6V. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24-bits ΔΣ ADC with internal factory-calibrated coefficients.
Performance
300 to 1200mbar pressure range
-40°C to 85°C temperature range
Very low power consumption
Operates from 1.5V to 3.6V
Altitude resolution at sea level is 20 cm of air
Fast conversion time – 0.5 ms typical
Specifications
12-pin connector compatible with Digilent Pmod™
I2C interface
Secondary 12-pin connector allows daisy chain
FPGA bare metal drivers available for download
µC C code drivers available for download
24-bits resolution for pressure
24-bits resolution for temperature
Parameters stored on chip
Features
Please review product documents or contact us for the latest agency approval information.
Detailed product features are not currently available online.