Please review product documents or contact us for the latest agency approval information.
Termination Features
-
Auxiliary Termination & Connection Type
Wire Connector, 6-32 UNC-2A Stud, 10-32 UNF-2A Stud
-
Main Termination & Connection Type
1/4-28 UNF-2A Stud, 10-32 UNF-2A Stud, Solder Hook Terminals
-
Coil Termination & Connection Type
6-32 UNC-2A Stud, Connector, Solder Hook Terminals
Configuration Features
-
Contact Number of Poles
2, 3
-
Contact Arrangement
2PDT-NC, 3PDT, 3PDT-NC
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Electrical Characteristics
-
Contact Current Rating (A)
60, 25, 120, 50, 30, 100
-
Coil Voltage Rating (VDC)
28
Body Features
-
Enclosure Type
Environmentally Sealed, Hermetically Sealed
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Other
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-DH-PDT-AC-CONT