Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Configuration Features
-
Contact Number of Poles
1, 2, 3, 4
-
Contact Arrangement
2PST-NO, 2 SPST-1NO-1NC, 3PST, 4PST-NO, SPST NC, SPST NO DB
Electrical Characteristics
-
Contact Current Rating (A)
15, 25, 50, 65, 120
-
Coil Voltage Rating (VDC)
28
Body Features
-
Enclosure Type
Environmentally Sealed
Termination Features
-
Auxiliary Termination & Connection Type
6-32 UNC-2A Stud
-
Main Termination & Connection Type
1/4-28 UNF-2A Stud, 10-32 UNF-2A Stud, 8-32 UNC-2A Stud, Solder Hook Terminals
-
Coil Termination & Connection Type
6-32 UNC-2A Stud, Solder Hook Terminals
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Operation/Application
-
Current Type
DC
-
Coil Magnetic System
Latching
Reference Number
-
TE Internal Number
CAT-DH-PST-AC-CONT