This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Wire & Cable

  • Rectangular Connector Insert Type  Insert for Contacts

  • Connector System  Wire-to-Wire

  • Sealable  Yes

Configuration Features

  • Number of Positions  10, 11

Body Features

  • Primary Product Material  Composite

Contact Features

  • Contact Type  Pin, Socket

  • Pole Configuration  10

  • Contact Current Rating (Max) (A) 13

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Centerline (Pitch) (mm) 2.62, 3.38, 4.4, 6.76

  • Centerline (Pitch) (in) .103, .133, .173, .266

Dimensions

  • Wire Size (AWG) 26 – 16, 20 – 16, 26 – 22, 24 – 16

  • Wire Size (mm²) .61 – 1.21, .15 – 1.21, .25 – 1.6, .15 – .4

Usage Conditions

  • Operating Temperature Range  -55 – 175 °C [ -67 – 347 °F ]

Operation/Application

  • Circuit Application  Power, Signal & High Speed Data

Packaging Features

  • Packaging Method  Bag, Package

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-DMC-M-99-HYBRD

Related Materials

Datasheets & Catalog Pages