This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The device contains a durable temperature sensor element, A/D converter, and microcontroller to manage data communications via an I2C interface. TSYS03 is available in a TDFN8 (2.5mm x 2.5mm) or a XDFN6 (1.5mm x 1.5mm) package size to easily adapt to the space available on a PC board. These packages are very small and have low thermal mass which provides a quick response to temperature changes. The operating and measurement temperature range is -40°C to +125°C with a resolution of ±0.01°C. Operating and sleep currents are extremely low, making this sensor ideal for mobile and battery power applications. 

Featured Benefits

  • High accuracy ±0.5°C
  • Adjustment of high accuracy temperature range on request
  • I2C interface up to 1MHz
  • Programmable I²C address
  • Low Supply Current < 5 μA (standby < 0.3 μA)
  • Operating temperature range: -40°C to +125°C

Applications

  • HVAC and weather stations
  • Vehicle battery monitoring
TSYS03 dimensions infographic
  1. Smarter with Sensors video – TSYS03 (English)

In this episode of our SMARTER WITH SENSORS video series our technical sensor expert will introduce the TSYS03 digital temperature sensor. Watch this short video to learn about the range applications where the TSYS03 is used, technical details, how the digital temperature sensor works and more.

FAQ

FREQUENTLY ASKED QUESTIONS

Are the TSYS03 sensors RoHS compliant ?

Yes, the TSYS03 sensors are RoHS and REACH complaint. 

 

Is there firmware or an app needed for operating systems?

There is no firmware or app needed for set up; these can be interfaced to microcontrollers using an I²C interface.

 

What kind of customer specific options are available on request?

The TSYS03 digital temperature sensors can be delivered pre-configured (with I²C address) on request.

 

Can the TSYS03 sensors be configured with different I²C addresses? If, so what are the installation steps to follow?

Yes, the TSYS03 can be configured with different I²C adresses, please refer to our Programming an alternative I²C-address application note to learn more.

 

Could the sensor be hand soldered?

Yes, the TSYS03 can be hand soldered but we do not recommend it due to it's small size.

 

What are the typical applications for the digital temperature sensors?

TSYS03 is part of the TSYS series which covers a wide offering of digital temperature sensors. For applications with space constraints such as consumer goods, TSYS03 is the best choice. For medical or clinical applications with high precision requirement, the TSYS01 will be recommended. 

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  XDFN6, TDFN8

Configuration Features

  • Electrical Connection  SMD

Electrical Characteristics

  • Supply Current (Max) (µA) 400

  • Supply Voltage (V) 2.4 – 5.5

Dimensions

  • Product Height (mm) .38, .75

  • Product Height (in) .015, .03

  • Product Width (mm) 1.5, 2.5

  • Product Width (in) .059, .098

  • Product Length (mm) 1.5, 2.5

  • Product Length (in) .059, .098

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

  • Accuracy (at T_ref) (°C) ± .5

  • Accuracy T_Range (°C) -5 – 50

Operation/Application

  • Output Interface  I2C

Other

  • Resolution (bit) 16

Reference Number

  • TE Internal Number CAT-DTS0001

Related Materials

Mikroe, Click Board and mikroBUS are trademarks of MikroElektronika DOO.