Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Embedded
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
200, 2000, 500, 50, 100
-
Sensitivity (mV/g)
.5, .08, 1, .4, .2
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Excitation Voltage Range (VDC)
2 – 10
-
Zero Acceleration Output (mV)
±25
-
Full Scale Output Voltage (VDC)
±.1
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Body Features
-
Primary Product Material
Ceramic
-
Product Weight (g)
.6
-
Number of Sensing Axes
Uniaxial
Reference Number
-
TE Internal Number
CAT-EAC0003