Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Embedded
-
Accelerometer Type
IEPE
-
Vibration Sensor Product Type
Piezoelectric Accelerometer
Electrical Characteristics
-
Excitation Current (mA)
2 – 10
-
Excitation Voltage Range (VDC)
18 – 30
-
Full Scale Output Voltage (VDC)
±5
Signal Characteristics
-
Frequency Response (Hz)
1 to 3000
Body Features
-
Primary Product Material
Stainless Steel
-
Product Weight (g)
20
-
Number of Sensing Axes
Uniaxial
Mechanical Attachment
-
Sensor Mount Type
Adhesive, Screw Mount
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Other
-
Non-Linearity (FSO) (%)
±1
-
Overall Acceleration Range (±) (g)
10 – 50
-
Sensitivity Range (mV/g)
100 – 500
-
Acceleration Range (±) (g)
10, 50
-
Sensitivity (mV/g)
100, 500
Reference Number
-
TE Internal Number
CAT-EAC0010