Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Gasket Wire Material Type
Monel, Stainless Steel, Tinned Copper Clad Steel
Electrical Characteristics
-
Resistance to Petroleum
No
Body Features
-
Gasket Core Material
Silicone Sponge
-
Gasket Type
Knitted Wire EMI Gasket
-
Gasket Shape
Flat Bandage, Rectangular, Round, Twin Round with Fin
Dimensions
-
Product Thickness (mm)
2.4, 3.2, 4.8
-
Product Thickness (in)
.094, .126, .189
-
Product Length (m)
.25, 25
-
Product Length (ft)
.82, 82
-
Product Width (mm)
3.2, 4.8, 6.4, 9.5, 12.7, 25.4, 50.8
-
Product Width (in)
.126, .189, .252, .374, .5, 1, 2
-
Outside Diameter (mm)
2.4, 3.2, 4.8, 6.4
-
Outside Diameter (in)
.094, .126, .189, .252
Usage Conditions
-
Operating Temperature Range
-50 – 200 °C [ -58 – 392 °F ]
Reference Number
-
TE Internal Number
CAT-EMIG-0002