Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Finished Type
Conductive Sheet
-
Binding Material
Fluorosilicone, Silicone
-
Filler Material
Nickel Plated Graphite (Ni/C), Silver Plated Aluminum (Ag/Al)
-
Closing Force (N/cm²)
107.8, 114.9, 138.1, 151.4, 159.2, 159.8, 170.1, 171.5
Electrical Characteristics
-
Resistance to Petroleum
No, Yes
-
Volume Resistivity (Max) (Ω.cm)
.008, .012, .05
Body Features
-
Gasket Type
Moulded EMI Gasket
-
Gasket Shape
Rectangular
Dimensions
-
Product Thickness (mm)
.8, 1.2, 1.6
-
Product Thickness (in)
.031, .047, .062
-
Product Width (mm)
50, 150, 300
-
Product Width (in)
1.968, 5.9, 11.81
-
Outside Diameter
150 mm [ 5.9 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 160 °C [ -67 – 320 °F ]
Reference Number
-
TE Internal Number
CAT-EMIG-0003