Please review product documents or contact us for the latest agency approval information.
Body Features
-
Gasket Type
Oriented Wire EMI Gasket
-
Gasket Shape
Sheet
Product Type Features
-
Finished Type
Conductive Sheet
-
Binding Material
Silicone, Fluorosilicone
-
Gasket Wire Material Type
Aluminum, Monel
-
Closing Force (N/cm²)
52, 102, 45, 83, 27, 36, 43, 38
Dimensions
-
Product Thickness (mm)
2.4, 1.6, .8
-
Product Thickness (in)
.031, .094, .063
-
Product Length (m)
1, .05
-
Product Length (ft)
.16, 3.28
-
Product Width (mm)
50, 150, 225
-
Product Width (in)
1.968, 8.858, 5.905
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 200, -60 – 200
-
Operating Temperature Range (°F)
-76 – 392, -67 – 392
Electrical Characteristics
-
Resistance to Petroleum
No, Yes
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-EMIG-0004