This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Filler Material  Silver Plated Aluminum (Ag/Al), Nickel Plated Graphite (Ni/C)

  • Binding Material  Silicone, Fluorosilicone

  • Finished Type  Conductive Sheet

Electrical Characteristics

  • Resistance to Petroleum  No, Yes

  • Volume Resistivity (Max) (Ω.cm) .008, .012, .05

Body Features

  • Gasket Type  EMI Connector Gasket

  • Gasket Shape  Sheet

Dimensions

  • Product Thickness  .8 mm [ .031 in ]

  • Product Width (mm) 22.23, 25.4, 27.79, 30.18, 32.54, 34.93, 38.1, 41.28, 44.45, 50.8, 57.15, 63.5, 69.85, 76.2, 82.55

  • Product Width (in) .875, 1, 1.094, 1.188, 1.281, 1.375, 1.5, 1.625, 1.75, 2, 2.25, 2.5, 2.75, 3, 3.25

Usage Conditions

  • Operating Temperature Range  -55 – 160 °C [ -67 – 320 °F ]

Operation/Application

  • Compatible With Connector Shell Size  8, 10, 12, 14, 16, 18, 20, 22, 24, 28, 32, 36, 40, 44, 48

Reference Number

  • TE Internal Number CAT-EMIG-0005

Related Materials

Datasheets & Catalog Pages