Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filler Material
Nickel Plated Graphite (Ni/C), Silver Plated Aluminum (Ag/Al)
-
Binding Material
Fluorosilicone, Silicone
-
Finished Type
Conductive Sheet
Electrical Characteristics
-
Resistance to Petroleum
Yes, No
-
Volume Resistivity (Max) (Ω.cm)
.008, .012, .05
Body Features
-
Gasket Type
EMI Connector Gasket
Dimensions
-
Product Thickness
.8 mm [ .031 in ]
-
Product Width (mm)
24.51, 26.92, 29.29, 31.95, 34.32, 38.1, 41.28, 44.45, 47.63
-
Product Width (in)
.965, 1.06, 1.153, 1.258, 1.351, 1.5, 1.625, 1.75, 1.875
Usage Conditions
-
Operating Temperature Range
-55 – 160 °C [ -67 – 320 °F ]
Operation/Application
-
Compatible With Connector Shell Size
9, 11, 13, 15, 17, 19, 21, 23, 25
Reference Number
-
TE Internal Number
CAT-EMIG-0007