Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Force Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
0 – 50000, 0 – 25000, 0 – 5000, 0 – 200000, 0 – 500000, 0 – 10000
-
Full Scale Range (lbf)
0 – 44960, 0 – 2248, 0 – 1124, 0 – 5620, 0 – 11240, 0 – 112400
-
Supply Voltage Range (VDC)
10, 10 – 30, -15 – 15
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (% of FS)
±.25
Operation/Application
-
Output Signal Type
±1.5 mV/V, ±2 V, ±5 V
Other
-
Force Direction
Compression, Tension
-
Zero Shift in CTR (%FS/°C)
±.5
-
Sensitivity Shift (%FS/°C)
±1/50
Reference Number
-
TE Internal Number
CAT-FLS0011